text.skipToContent text.skipToNavigation

Catalog No. : 185-1A1031-S030-1

Description:  INLINE WTRPRF MALE HOUS. 12-16MM BL

UPC: 5016947002699

In-Line Waterproof Male Housing, 3 Pole Socket, 12-16mm Cable Range, Halogen Free, IP68, Plug and Socket Connector is Polycarbonate, Outer Housing is Glass Filled Nylon with Nitrile Rubber Seal, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Halogen Free

Application

Light / Heavy Industrial

Specifications

Conductor Range

12.0 to 16.0 mm

Number Of Poles

3

Material

Polycarbonate Housing, Glass Filled Nylon with Nitrile Rubber Seal

Color

Black

Insulation

IP68

Temperature Rating

-25 to +80 C

Classifications

Brand Name

Adaptaflex

Compliance and Certifications

RoHS RoHS3 Compliant