text.skipToContent text.skipToNavigation

Catalog No. : 180-PPC

Description:  SHIPPING CAP

UPC: 783786348121

Protective Shipping Cap for 200 Amp, 15/25 kV, Deadbreak Bushing, Black Elastimeric Polyethylene. Length 2.45 inch, Inside Diameter 1.885 to 1.210 inch. Flange.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25 kV, 200 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant