text.skipToContent text.skipToNavigation

Catalog No. : 18-265

Description:  NYLONSCREW STARTERS

UPC: 783786182657

6 inch Nylon Screw Starter
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Screw starter

Descriptors

Category

Electrical Box Hardware and Accessories

Application

Screw starter

Specifications

Material

Nylon

Knockouts

0

Classifications

Brand Name

Marrette

Sub Brand

T&B

Dimensions

Size

6

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant