text.skipToContent text.skipToNavigation

Catalog No. : 172113

Description:  VALON BATT LUGS - 54134

UPC: 786210328881

One-Hole Valon Battery Lug - 6 Gauge, #10 Stud Size
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Specifications

Mounting

Screw

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

6 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant