Catalog No. : 1716BP-20
Description: 2 IN STEEL LOCKNUT PKG/20
UPC: 622538128003
Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.
- To fasten a threaded conduit, connector of fitting to a box or enclosure.
- Steel
Descriptors
Category |
Locknuts |
Application |
For Use with Rigid/IMC Conduit |
Specifications
Material of Construction |
Steel |
Classifications
Brand Name |
Steel City |
Sub Brand |
IBERVILLE |
Standard |
UL E23018 |
Dimensions
Size |
2 Inch |
Thread type |
NPT |
Nominal thread size inch/gas pipe thread |
2 inch |
Material |
Metal |
Material quality |
Steel |
Colour |
Natural colour |