text.skipToContent text.skipToNavigation

Catalog No. : 1710MP-12

Description:  1-1/4 IN STEEL LOCKNUT PKG/12

UPC: 622538128218

Iberville has an extensive line of top quality conduits and cable fittings, many of them Canadian made.

Locknut, Steel 1-1/4 Inch, Box of 12
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To fasten a threaded conduit, connector of fitting to a box or enclosure.
  • Steel

Descriptors

Category

Locknuts

Application

For Use with Rigid/IMC Conduit

Specifications

Material of Construction

Steel

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

UL E23018
UL E23018

Dimensions

Size

1-1/4 Inch

ETIM EC000940 Locknut for cable screw gland

Thread type

NPT

Nominal thread size inch/gas pipe thread

1 1/4 inch

Material

Metal

Material quality

Steel

Colour

Natural colour