text.skipToContent text.skipToNavigation

Catalog No. : 171-SV18-13

Description:  DP BX, SV18 BRKT,.5 INCVR 1 DEVICE

UPC: 785991025934

Pre-assembly with 18 inch vertical mounting bracket, 4 inch pre-galvanized steel square box, box depth-2-1/8 inch, 1/2 inch raised one device box cover and pre-installed pigtail.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Specialty electrical boxes

Specifications

Number Of Outlet

1

Material

Steel

Color

Gray

Mounting

Bracket

Knockouts

Yes

Classifications

Brand Name

EFab

ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Mounting in the soil

N

Mounting under water

N

Length

4 inch

Width

4 inch

Depth

1.5 inch

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here