text.skipToContent text.skipToNavigation

Catalog No. : 171-SH2346-16

Description:  DP BX SH2346 BRKT 1 1/4 1G DEV COV

UPC: 785991043150

Pre-Fabricated, Single Gang Outlet Box, 30.3 Cubic Inches, 4 Inch Square x 2-1/8 Inch Deep, 1/2 and 3/4 Inch Eccentric Knockouts, 1-1/4 Inch Raised Box Cover, with Grounding #12 AWG Solid Ground Wire Pigtail and Box to Stud Bracket, For Use with Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Specialty electrical boxes

Application

For use with the conduits

Specifications

Number Of Outlet

1

Material

Steel

Color

Gray

Cable Entry

Knockouts

Mounting

Bracket

Cubic Capacity

30.3 cu in

Classifications

Brand Name

EFab

Dimensions

Size

4 Inches Length x 4 Inches Width x 2-1/8 Inches Depth

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002600 Box/housing for surface mounting on the wall/ceiling

Shape

Square

Mounting method

Wall-/ceiling mounting

Length

101.6 mm

Width

101.6 mm

Depth

53.975 mm

Material

Steel

Weatherproof

N

Documents/Support Tools

Sales Drawing

Click here