text.skipToContent text.skipToNavigation

Catalog No. : 170F

Description:  1/2 IN CAST CVR, GRAY IRON, FORM 7

UPC: 786210923796

Form 7 1/2 Inch Gray Iron Conduit Body Cover and Neoprene Gasket
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • T&B Form 7 bodies and covers are interchangeable with Crouse-Hinds and Appleton's Form 7 bodies and covers.
  • T&B Form 7 bodies and covers are interchangeable with Crouse-Hinds and Appleton's Form 7 bodies and covers.

Descriptors

Category

EMT Conduit Body Covers Only

Application

For Use with EMT Conduit

Specifications

Material

Iron

Shape

Oval

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E214213 N/A QCKW N/A N/A

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

Documents/Support Tools

Sales Drawing

Click here