text.skipToContent text.skipToNavigation

Catalog No. : 17070

Description:  VALON BATT LUGS - BAC30ELU

UPC: 786210315416

Battery Lug, 3/0 Gauge, Left Elbow, Universal, Purple Die
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Battery terminal

Specifications

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

3/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant