text.skipToContent text.skipToNavigation

Catalog No. : 17060

Description:  VALON BATT LUGS - BAC30ERU

UPC: 786210315355

Valon Battery Lug, Universal Polarity Battery, Post Cable Connectorm for 3/0 Battery Cable, for Positive and Negative Battery post, 90 Degree, Right Handed, for Copper cable only, Install with TNM5V or TBM5SV using Purple Die
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Color

Purple

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

3/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant