Catalog No. : 17059
Description: 2/0 GA. RT. EL UNL OR - BAC20ERU
UPC: 786210315331
Battery Lug, 2/0 Gauge, Right Elbow, Universal, Orange
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Battery terminal |
Specifications
Color |
Orange |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Wire Size |
2/0 AWG |