Catalog No. : 17037
Description: CK COPPER COMPRESSION - BAC40FU
UPC: 786210291109
Copper Compression, 4/0 Gauge, Universal, Yellow Die, 5 units
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Battery terminal |
Specifications
Material |
Copper |
Color |
Yellow |
Classifications
Brand Name |
Color Keyed / Blackburn |
Dimensions
Wire Size |
4/0 AWG |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001051 Tube cable lug for copper conductors
Connecting angle |
180° (horizontal) |
Slender flange model |
N |
Insulated |
N |
With sight-hole |
N |
Material |
Copper |
AWG size |
Other |