text.skipToContent text.skipToNavigation

Catalog No. : 17026

Description:  CK COPPER COMPRESSION - BAC30SNBT

UPC: 786210291062

Copper Compression, 3/0 Gauge, Negative, Black die, 5 units
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

3/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant