text.skipToContent text.skipToNavigation

Catalog No. : 17025

Description:  CK COPPER COMPRESSION - BAC20SNBT

UPC: 786210291055

Battery Post Connector for 2/0 AWG Straight Negative Tin Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

2/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant