text.skipToContent text.skipToNavigation

Catalog No. : 17024

Description:  CK COPPER COMPRESSION - BAC10SNBT

UPC: 786210291048

Copper Compression, Negative, 1/0 Gauge, Black Die, 5 units
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Battery terminal

Specifications

Material

Copper

Color

Black

Classifications

Brand Name

Color Keyed / Blackburn

Dimensions

Wire Size

1/0 AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant