text.skipToContent text.skipToNavigation

Catalog No. : 17-224

Description:  PLASTIC STAPLE.5 IN, 100/5000 PACK

UPC: 783786172245

Staples, Cable, Size 1/2 Inch, Plastic, For use with 2-Wire #12 or #14 Romex, UF, and other Non-Metallic Cable, Pack of 5,000
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable clamp and staple

Application

For use with non-metallic cable

Specifications

Material

Non-metallic

Classifications

Brand Name

Steel City / Iberville

Dimensions

Staple Size

1/2 in

Compliance and Certifications

REACH REACH 247 Compliant
ETIM EC011855 Staple

Back width

23.0124 mm

Leg length

30.1498 mm