text.skipToContent text.skipToNavigation

Catalog No. : 168FLR3-D0270

Description:  HOUSING FOR 8.3KV CLF

UPC: 783786503285

Molded Current Limiting Fuse Housing, Nominal Fuse Voltage Rating 8.3kV, Fuse Test Port - Two Capacitive Test Ports, Large Housing, Cable Insulation Diameter 0.890 inch - 1.220 inch / 25-31mm, Aluminum Conductor size 4/0 AWG Stranded/Compressed.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Full-Range Current-Limiting Fusing with 50kA Interrupting Capability. Hotstick Operable 15kV Loadbreak Elbow Switching.

Application

Protect Light Duty Underground Distribution Systems

Specifications

Conductor Range

4/0 STR/COMPR AWG , 250 kcmil

Material

EPDM Rubber

Color

Black

Voltage Rating

8.3 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE 386, ANSI C37.40, ANSI C37.41, ANSI C37.47

Dimensions

Size

Length 21.12 inches from bottom to center of Bushing

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here