text.skipToContent text.skipToNavigation

Catalog No. : 168ELR-7495-5260

Description:  15KV 200A LB RE ELBOW W/TP 74955260

UPC: 783786676156

15kV 200 Amp, Loadbreak Repair Elbow Connector with Test Point, Repair Elbow has extended length contact and elbow housing resulting in a net gain of 3-1/4 inches in length. Cable Insulation .740-.950 inches, Bi-Metal Contact. Conductor Size AWG Compressed Stranded 3/0 /Solid 4/0 /mmSquared 85.01.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured insulation, insert and jacket. Provision for hot stick operation, Provision for ground wire connection. Wide cable range with minimum number of sizes. Extended Length Housing and Compression Lug - plus 3-1/4 inch (82.6mm).

Application

Designed for connecting to and operating 15kV Class, 95kV BIL apparatus.

Specifications

Connection

Compression

Conductor Range

3/0 STR/COMPR AWG , 4/0 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Submersible

Classifications

Brand Name

Elastimold

Standard

ANSI/IEEE Standard 386

Dimensions

Size

Width 7.95 inches, Length 11.71 inches from bottom to center of Bushing.

Sustainability

Environmental product declaration

9AKK108471A3904

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here