text.skipToContent text.skipToNavigation

Catalog No. : 168BFLR-C

Description:  CABLE ENTRANCE FUSE HOUSING 8.3KV

UPC: 783786456482

Cable Entrance Elbow Fuse Housing 8.3kV, Cable Insulation Diameter 0.805 inch - 1.060 inch / 20-27mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

8.3 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant