text.skipToContent text.skipToNavigation

Catalog No. : 168BAFLR-D

Description:  CABLE ENT FUSE HSNG 8.3KV DTESTPORT

UPC: 783786456536

Cable Entrance Fuse Housing 8.3kV, Direct Test Port, Cable Insulation Diameter 0.890 inch - 1.220 inch / 25-31mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

8.3 kV

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD