text.skipToContent text.skipToNavigation

Catalog No. : 168AFLR1-B5210

Description:  15KV FUSE ELBOW N-SEALING KIT

UPC: 75114409520

Molded Current Limiting Fuse Housing, Nominal Fuse Voltage Rating 8.3kV, Fuse Test Port - Two Direct Test Ports, Small Housing, Cable Insulation Diameter 0.635 inch - 0.905 inch / 16-23mm, Bi-Metal Conductor size 2 AWG Solid/Compact.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Two Direct Test Ports, Small Housing

Application

8.3kV, 3-45 Amps

Specifications

Connection

Compression

Conductor Range

#2 SOL/COMPT AWG

Material

Housing EPDM Rubber , Lug BiMetal

Color

Black

Voltage Rating

8.3 kV

Insulation

EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE 386 Standard

Dimensions

Size

Approximately 8-7/8 inch wide x 17 inches long