Catalog No. : 168AFLR1-A5240-S
Description: 8.3KV 200A LB FUSE ELBOW W-SEALING
UPC: 75114308298
Molded Current Limiting Fuse Housing, Nominal Fuse Voltage Rating 8.3kV, Fuse Test Port - Two Direct Test Ports, Small Housing, Cable Insulation Diameter 0.575 inch - 0.740 inch / 15-19mm, Bi-Metal Conductor size 1/0 AWG Stranded Compressed, 2/0 AWG Solid/Compact.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical connector assembly |
|
Special Features |
Two Direct Test Ports, Small Housing |
|
Application |
8.3kV, 3-45 Amps |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG |
|
Material |
Housing EPDM Rubber , Lug BiMetal |
|
Color |
Black |
|
Voltage Rating |
8.3 kV |
|
Insulation |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE 386 Standard |
Dimensions
|
Size |
Approximately 8-7/8 inch wide x 17 inches long |