text.skipToContent text.skipToNavigation

Catalog No. : 168AF

Description:  ACCESS FOLLOWER

UPC: 783786661558

200 Amp, 15kV, Loadbreak Access Follower, includes Probe and Probe Wrench. Tin Plated Copper
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15kV, 200 Amp

Specifications

Material

Tin Plated Copper

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant