text.skipToContent text.skipToNavigation

Catalog No. : 168AELR-88110-5270

Description:  EXTENDED LENGHT ELBOW 15KV

UPC: 783786437542

200 Amp, 15kV, Loadbreak Inject Repair Elbow Connector, Cable Insulation Diameter 0.880 inch to 1.100 inch. Bi-Metal Compression Lug, Conductor Size AWG Compressed Stranded 4/0 /Solid 250 /mmSquared 126.67.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Connection

Compression

Conductor Range

4/0 SOL AWG

Material

EPDM Rubber

Voltage Rating

15 kV

Amperage Rating

200 A

Insulation

EPDM Rubber

Temperature Rating

-20 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here