text.skipToContent text.skipToNavigation

Catalog No. : 167LRTWC

Description:  WELL CONTACT PREPACK

UPC: 783786633166

Well Contact Prepack for 15KV, 200 Amp, Loadbreak Bolted Elbow with Tap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Specifications

Material

EPDM Rubber

Voltage Rating

15 kV

Amperage Rating

200 A

Insulation

EPDM Rubber

Temperature Rating

-20 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Support/Tools

Click here