text.skipToContent text.skipToNavigation

Catalog No. : 167LRT-F5230

Description:  15KV 200A BOLTED ELBOW W/TAP F5230

UPC: 783786283668

200 Amp, 15kV, Loadbreak Bolted Elbow with Tap, Cable Insulation Diameter 0.640 inch to 0.820 inch. Bi-Metal Compression Lug, Conductor Size AWG Compressed Stranded #1/Solid 1/0 /mmSquared 42.41. Includes 02800X Bi-Metal Contact.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Includes 02800X Bi-Metal Contact.

Application

15kV, 200 Amps

Specifications

Conductor Range

#1 STR/COMPR AWG , 1/0 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Submersible

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386
ANSI/IEEE Standard 386

Dimensions

Size

Cable Insulation Diameter 0.640 inch to 0.820 inch.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here