text.skipToContent text.skipToNavigation

Catalog No. : 167-31-1

Description:  WHITE I.D. BAND FOR LOADBREAK ELBOW

UPC: 783786386727

White Identification Band with Black Stripe, for 3-Phase Loadbreak Elbow. Length 9 inch, Width 1/2 inch, Thickness .025 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here