Catalog No. : 16556
Description: ALUM COMPESSION SPLICE 556 ACAR
UPC: 783786762927
Aluminum Compression Splice. Wire Sizes 556.5 - 600 AA, 556 ACAR. Full Tension Splice. Contains Oxide Inhibiting compound. Purple Caps. Center Stop. 16.000 inches long. 1.438 outside diameter. Bore Depth 7.812 on both sides. Slightly Tapered Bores. Dies U261, 1 5/16-H.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire connectors |
Special Features |
Contains Oxide Inhibiting Compound. Center Stop. Slightly Tapered Bores. |
Application |
Full Tension |
Specifications
Connection |
Compression |
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
16 Inches |
Wire Size |
556.5 to 600 AA kcmil , 556 ACAR kcmil |
Documents/Support Tools
SDS |