Catalog No. : 164J4-5
Description: 15KV 200A LB 4PT JUNCTION USTRAP
UPC: 783786638383
Descriptors
|
Category |
Cable accessories |
|
Special Features |
15kV, 200 Amp Loadbreak 4-Way Junction. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provides mating for Elastimold Elbow connectors. Mounting hardware for flat or curved mounting positions. U style Mounting Straps. |
|
Application |
Provide a fully shielded, fully submersible, separable, insulated assembly designed for energized operation. They are suitable for use on 15-kV class distribution systems, and rated for 200-ampere loadmake/loadbreak operation. Designed for subsurface, vault or padmount applications and can be used for sectionalizing, looping, tapping, and equipment bypass. |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
-40 to +65 C |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE 386 |
Compliance and Certifications
| RoHS | Out of scope of RoHS |