text.skipToContent text.skipToNavigation

Catalog No. : 164J3-6

Description:  3-WAY JCT ACCESSORIES

UPC: 783786637188

3-way Junction Hardware Package Brackets and Straps only
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15 kV, 200 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here