Catalog No. : 164FT
Description: FEED THRU
UPC: 783786634064
15kV, 200 Amp, Loadbreak Feed-Thru. 6.87 inch long x 5.93 inch wide. 3.12 inch Center to Center. Uses Integral Parking Stand Mount. Has Eyebolt. The Feed-Thru is designed to mate with the following Elastimold products - 15kV Family of Elbow Connectors, 370TR test rod, 160GKR Grounding Elbow, 160DR or 160DRG Insulated Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable accessories |
|
Special Features |
Rated for Single Phase Applications only |
|
Application |
15kV, 200 Amps |
Specifications
|
Material |
EPDM Rubber |
|
Temperature Rating |
90 C |
|
Mounting |
Uses integral parking stand mount |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
ANSI/IEEE Standard 386 |
Dimensions
|
Size |
Length 6.87 inch, Width 5.93 inch |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Support/Tools |