text.skipToContent text.skipToNavigation

Catalog No. : 162LRJS-A

Description:  15 LB ELB W/JACKSEAL 0.575-0.740

UPC: 75114190657

200 Amp, 15kV, Loadbreak Elbow with Jacket Seal, Cable Insulation Diameter 0.575 inch to 0.740 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

15kV, 200 Amp Loadbreak Elbow. Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation. Provision for ground wire connection. Wide cable range with minimum number of sizes. Built in cable jacket seal. Non-corrosive capacitive test point.

Application

15 kv, 200 Amp

Specifications

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

All Weather Conditions

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386
ANSI/IEEE Standard 386

Dimensions

Size

11.47 inch End to Center of Installation Eye X 8.20 inch width, 2.87 inch Diameter

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here

Click here