text.skipToContent text.skipToNavigation

Catalog No. : 162LR-B5240-CS2089

Description:  15KV 200A LB ELBOW W-CS2089

UPC: 75114392143

200 Amp, 15kV, Loadbreak Elbow Connector with Test Point, Cable Insulation Diameter 0.635 inch to 0.905 inch. Bi-Metal Compression Lug. Conductor Size AWG Compressed Stranded 1/0 /Solid 2/0 /mmSquared 53.49. Includes 62 inch Ground Lead Installed Through Grounding Eye Utilizing Rivet.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

62 inch Ground Lead Installed Through Grounding Eye Utilizing Rivet

Application

15kV, 200 Amp

Specifications

Connection

Push-In

Conductor Range

1/0 STR/COMPR AWG , 2/0 SOL/COMPT AWG

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here

Click here