Catalog No. : 162LR-B
Description: 15KV 200A LB ELBOW B W/TP
UPC: 75114186308
Descriptors
Category |
Electrical connector assembly |
Special Features |
Fully Shielded, Fully Submersible Molded Rubber Housing. 100 percent Peroxide-Cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation, Provision for ground wire connection. Non-Corrosive Capacitive Test Point. |
Application |
Designed for connecting to and operating 15kV class, 200 Amp Distribution Apparatus. |
Specifications
Material |
Housing - EPDM Rubber |
Color |
Black |
Voltage Rating |
15 kV |
Amperage Rating |
200 A |
Insulation |
Yes, EPDM Rubber |
Temperature Rating |
-40 to +65 C |
Environmental Conditions |
Fully Submersible |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
ANSI/IEEE Standard 386 |
Dimensions
Size |
.635 inch - .905 inch Cable Insulation Diameter |
Compliance and Certifications
RoHS | Out of scope of RoHS |
Documents/Support Tools
Instruction Sheet |
Sales Drawing |
Support/Tools |
Marketing Brochure |