Catalog No. : 161LR-D
Description: 15KV 200A LB ELBOW D
UPC: 75114236287
Descriptors
Category |
Electrical connector assembly |
Special Features |
Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation, Provision for ground wire connection. Wide cable range with minimum number of sizes. |
Application |
15kV, 200 Amp Loadbreak Connection. |
Specifications
Material |
Housing - EPDM Rubber |
Color |
Black |
Voltage Rating |
15 kV |
Amperage Rating |
200 A |
Insulation |
Yes, EPDM Rubber |
Temperature Rating |
-40 to +65 C |
Environmental Conditions |
Fully Submersible |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
ANSI/IEEE Standard 386 |
Dimensions
Size |
Cable Insulation Diameter 0.890 inch to 1.220 inch. |
Compliance and Certifications
RoHS | Out of scope of RoHS |
Documents/Support Tools
Instruction Sheet |
Sales Drawing |
Support/Tools |
Marketing Brochure |