text.skipToContent text.skipToNavigation

Catalog No. : 161LR-A

Description:  15KV 200A LB ELBOW

UPC: 75114236072

15KV, 200 Amp, Loadbreak Elbow, Cable Insulation Diameter 0.575 inch to 0.740 inch. Housing with Elbow Probe, no Lug.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical connector assembly

Special Features

Fully shielded, fully submersible molded rubber housing. 100 percent peroxide-cured construction includes insulation and conductive EPDM materials. Provision for hot stick operation, Provision for ground wire connection. Wide cable range with minimum number of sizes.

Application

15kV, 200 Amp Loadbreak Connection.

Specifications

Material

Housing - EPDM Rubber

Color

Black

Voltage Rating

15 kV

Amperage Rating

200 A

Insulation

Yes, EPDM Rubber

Temperature Rating

-40 to +65 C

Environmental Conditions

Fully Submersible

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI/IEEE Standard 386
ANSI/IEEE Standard 386

Dimensions

Size

Cable Insulation Diameter 0.575 inch to 0.740 inch.

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Marketing Brochure

Click here

Click here