text.skipToContent text.skipToNavigation

Catalog No. : 1613N

Description:  THREAD REDUCER PA6 PG16/PG13.5 GRY

UPC: 786209978301

Polyamide NR Reducer, PG - Thread Outside PG 16.0, Thread Inside PG 13.5
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Application

For Reduction of an Existing PG Thread

Specifications

Material

Polyamide 6

Color

Gray

Connection

PG16 to PG13.5

Temperature Rating

-30 to +100 C

Classifications

Brand Name

PMA

Dimensions

Size

PG16 to PG13.5

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here