Catalog No. : 16104-HM
Description: AL FULL TENSION COMP SPLICE ACSR
UPC: 783786762873
Aluminum Compression Full Tension Splice. 19.00 inches long x 1.187 inch diameter. Wire Size 336.4 (18/1) ACSR. Dies 96, 855, 13A, 1 18-1. Tapered Bores. 9.375 inch bore depth. Center Stop. Oxide Inhibiting Compound. Clear Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Constructed from Seamless Aluminum Tubing for High Conductivity
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture
- Sleeves have an Internal Taper that Acts as a Funnel-Like Entrance for Easy Insertion of Conductors and Provides stress Relief on the Conductor Strands upon Compression
- Solid Barriers in the Center of the Sleeves Ensure All-Around Distribution and Penetration of the Oxide Inhibitor to All Strands
- All Splices Marked with Conductor Size and Die References, Providing Easy Identification for Easy Installation
- Designed to Develop 95 Percent or More of the Conductor's Rated Strength
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Center Stop. Full Tension. Oxide Inhibiting Compound. Clear Cap. |
|
Application |
Full Tension |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
19 inches |
|
Wire Size |
336.4 (18/1) ACSR kcmil |
Documents/Support Tools
|
SDS |