text.skipToContent text.skipToNavigation

Catalog No. : 160DRG-CS136

Description:  INSULATED CAP

UPC: 783786383054

200 Amp, 15kV, Insulated Cap with Ground, with #8 AWG Ground Lead Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15 kV, 200 Amps

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here