text.skipToContent text.skipToNavigation

Catalog No. : 1601US-J2

Description:  U STRAP PREPACK

UPC: 783786501366

U Strap Prepack, Stainless Steel, Mounting parts and hardware for a 164J2-5 Junction, not current carrying. Hold Down Bracket is 13 Gage 304 Stainless Steel. 3.124 x 2.675 inch x Widest Width at Pad .625 inch. 2.5 inch between Holes. 0.375 inch Diameter Holes on each Side of Bracket. Includes Bottom Shield Plate, and Hardware: Lock Washer, Hex Head Cap Screw and Hex Nut.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Stainless Steel

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant