text.skipToContent text.skipToNavigation

Catalog No. : 1601-F

Description:  EXTERNAL CLAMP-CASTING

UPC: 783786659845

External Clamp, Casting of Aluminum Alloy, Diameter 4-3/8 inch x 13/32 inch Thick. Three External Round Notches. Four Internal Square Notches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Aluminum Alloy

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant