text.skipToContent text.skipToNavigation

Catalog No. : 1601-APC-1

Description:  BLACK PROTECTIVE CAP

UPC: 783786650996

Black Shipping / Protective Cap, Polyethlene, Widest Outside Diameter 3 inches, Narrowest Diameter 1.2 inch, Length 3.8 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Polyethlene

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

3 in x 3.8 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant