text.skipToContent text.skipToNavigation

Catalog No. : 1601-492-2

Description:  25-35KV BUSHING CLAMP ONLY-SS

UPC: 75114341479

25-35kV, Bushing Clamp Only, 304 Stainless Steel - no Plating. Three Sided with Slots in each Corner. 0.4 inch Flange.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

400 Amps

Specifications

Material

Stainless Steel

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD