Catalog No. : 1601-482
Description: HOLD DOWN PLATE PACK FOR DB-LB AD
UPC: 783786861255
Hold Down Plate Pack for Deadbreak-Loadbreak Adaptor, Stainless Steel. 4.5 inch Outside Diameter, Inside Diameter 2.835 inch, 14 Gage Thick. Four .188 inch Diameter Thru Holes evenly spaced around rim. Includes Hardware: Four Hook Bolts and Wing Nuts, Lubricant and Instructions
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Specifications
Temperature Rating |
-40 to +65 C |
Classifications
Brand Name |
ELASTIMOLD |