text.skipToContent text.skipToNavigation

Catalog No. : 1601-370

Description:  GASKET

UPC: 783786662432

Gasket, Inside Diameter Diameter 2-1/2 inch, Outside Diameter 3-1/2 inch. Thickness of Gasket 1/4 inch. Oil Resistant Rubber Material.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant