Catalog No. : 1601-348
Description: GASKET
UPC: 783786345922
Gasket, Inside Diameter Diameter 2-59/64 inch, Outside Diameter 3-27/64 inch. Thickness of Gasket 3/16 inch. Oil Resistant Rubber Material.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Specifications
Temperature Rating |
-40 to +65 C |
Classifications
Brand Name |
ELASTIMOLD |