text.skipToContent text.skipToNavigation

Catalog No. : 160-226

Description:  RING FOR VD CONTACTS

UPC: 783786483648

Ring for Voltage Detector Contacts, Nylon, Outside Diameter 1.187 inch, Inside Diameter .895 inch. .38 inch thick
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Material

Plastic

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant