text.skipToContent text.skipToNavigation

Catalog No. : 160-182

Description:  SPLICE CAP CONNECTOR

UPC: 783786095407

Splice Cap, Connector, Material ETP Copper, 15/25/35 kV DRG, 18 AWG
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Specifications

Temperature Rating

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD