Alternate Catalog No. : 160-143-2 TIN
Catalog No. : 160-143-2TIN
Description: SPADE TYPE CONTACT
UPC: 783786332991
Tin Plated Copper Spade Type Contact, Length 2-1/8 inch, Outside Diameter .696 inch. Cable Size 2/0 AWG. 1-Hole 3/8-16 UNC-2B Tapped
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Cable accessories |
Specifications
Temperature Rating |
-40 to +65 C |
Classifications
Brand Name |
ELASTIMOLD |